IESNA:LM-63-2002
[TEST]P1440256
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPN-A6-D-U-SYM-U-7030
[LUMINAIRE] NEW HEAVEN POST TOP LUMINAIRE w/ SYMMETRIC DISTRIBUTION 03000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 03000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.51A 60.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]03000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]10.5%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5940.6
TILT=NONE
1 -1 1 73 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 60.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
66.0 55.8 68.5 86.2 101.5 116.7 126.8 134.4 144.6 152.2 159.8 167.4 172.5 180.1 185.2 187.7 200.4 223.2 253.7 312.0 388.1 494.6 616.4 728.0 
814.2 887.8 948.7 1007.0 1065.4 1113.5 1154.1 1169.4 1149.1 1121.2 1103.4 1055.2 994.3 930.9 865.0 793.9 674.7 431.2 248.6 190.2 
164.9 152.2 142.0 134.4 124.3 116.7 106.5 96.4 83.7 68.5 53.3 38.0 27.9 20.3 15.2 10.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 55.8 68.5 86.2 101.5 114.1 126.8 134.4 142.0 152.2 159.8 167.4 172.5 177.6 182.6 187.7 200.4 223.2 253.7 306.9 388.1 489.6 608.8 728.0 
806.6 882.7 948.7 1014.6 1070.4 1118.6 1156.7 1169.4 1151.6 1123.7 1113.5 1065.4 1007.0 943.6 875.1 799.0 664.6 418.5 253.7 
190.2 164.9 152.2 139.5 131.9 124.3 116.7 106.5 96.4 83.7 68.5 53.3 38.0 27.9 20.3 15.2 10.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 58.3 71.0 86.2 101.5 114.1 126.8 137.0 142.0 152.2 157.3 164.9 169.9 175.0 180.1 185.2 200.4 220.7 256.2 312.0 390.6 502.2 631.6 750.8 
839.6 908.1 966.4 1024.8 1083.1 1131.3 1171.9 1182.0 1166.8 1144.0 1131.3 1090.7 1034.9 974.0 908.1 837.1 705.2 449.0 263.8 
197.9 169.9 154.7 144.6 137.0 126.8 116.7 106.5 93.9 81.2 66.0 50.7 38.0 27.9 20.3 15.2 10.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 58.3 71.0 83.7 98.9 114.1 126.8 134.4 142.0 149.7 159.8 164.9 169.9 175.0 180.1 182.6 197.9 218.1 251.1 304.4 380.5 492.1 618.9 730.5 
819.3 892.9 953.7 1009.5 1062.8 1105.9 1141.5 1151.6 1133.8 1116.1 1103.4 1070.4 1014.6 958.8 892.9 819.3 695.0 456.6 263.8 
197.9 167.4 154.7 144.6 134.4 124.3 116.7 104.0 93.9 81.2 66.0 53.3 38.0 27.9 20.3 15.2 10.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 58.3 68.5 83.7 98.9 114.1 124.3 134.4 142.0 149.7 157.3 164.9 169.9 175.0 180.1 187.7 202.9 225.8 261.3 319.6 395.7 497.2 624.0 728.0 
811.7 877.6 930.9 989.3 1040.0 1085.6 1121.2 1126.2 1108.5 1088.2 1070.4 1034.9 979.1 923.3 865.0 796.5 682.3 451.5 258.7 
190.2 162.3 147.1 137.0 131.9 121.8 111.6 101.5 93.9 81.2 66.0 53.3 38.0 27.9 20.3 15.2 10.1 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 58.3 68.5 83.7 98.9 111.6 124.3 134.4 142.0 152.2 159.8 164.9 172.5 175.0 180.1 185.2 202.9 225.8 266.3 322.1 395.7 502.2 621.5 720.4 
801.6 865.0 918.2 974.0 1022.2 1062.8 1088.2 1090.7 1078.0 1062.8 1047.6 1012.1 956.3 903.0 844.7 783.8 679.8 464.2 268.9 
192.8 162.3 149.7 139.5 131.9 124.3 114.1 104.0 93.9 81.2 68.5 53.3 40.6 27.9 20.3 15.2 10.1 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 60.9 66.0 81.2 96.4 111.6 124.3 134.4 144.6 152.2 159.8 167.4 172.5 177.6 180.1 187.7 200.4 228.3 266.3 327.2 410.9 517.5 641.7 748.3 
839.6 905.6 966.4 1022.2 1073.0 1105.9 1118.6 1116.1 1105.9 1098.3 1085.6 1052.7 991.8 928.4 867.5 809.2 702.6 494.6 289.2 
200.4 169.9 154.7 144.6 137.0 129.4 119.2 109.1 96.4 83.7 71.0 55.8 43.1 30.4 22.8 15.2 12.7 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 63.4 68.5 78.6 96.4 111.6 126.8 134.4 142.0 152.2 159.8 164.9 169.9 175.0 177.6 182.6 197.9 223.2 263.8 324.7 405.8 512.4 641.7 748.3 
837.1 908.1 976.6 1032.4 1090.7 1131.3 1154.1 1159.2 1164.3 1159.2 1149.1 1108.5 1045.1 974.0 915.7 854.8 738.1 525.1 306.9 
213.1 177.6 159.8 149.7 142.0 131.9 121.8 111.6 98.9 86.2 73.6 58.3 45.7 33.0 22.8 17.8 12.7 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 60.9 68.5 81.2 96.4 114.1 126.8 137.0 144.6 152.2 159.8 164.9 169.9 175.0 177.6 185.2 200.4 223.2 261.3 322.1 408.4 512.4 641.7 753.4 
854.8 925.8 986.7 1037.5 1083.1 1108.5 1144.0 1169.4 1187.1 1187.1 1164.3 1126.2 1047.6 981.6 923.3 865.0 758.4 537.7 312.0 
210.5 177.6 159.8 149.7 142.0 131.9 121.8 111.6 101.5 88.8 73.6 58.3 45.7 33.0 25.4 17.8 12.7 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 60.9 68.5 83.7 98.9 114.1 126.8 137.0 144.6 152.2 159.8 167.4 172.5 177.6 180.1 187.7 197.9 220.7 256.2 312.0 383.0 479.4 596.1 697.6 
788.9 859.9 928.4 974.0 1022.2 1060.3 1100.9 1118.6 1123.7 1098.3 1073.0 1017.2 956.3 900.5 859.9 804.1 700.1 504.8 296.8 
200.4 167.4 154.7 142.0 134.4 126.8 116.7 109.1 98.9 86.2 73.6 58.3 45.7 33.0 25.4 20.3 15.2 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 58.3 68.5 83.7 98.9 114.1 126.8 137.0 144.6 152.2 162.3 167.4 172.5 177.6 180.1 185.2 197.9 218.1 251.1 306.9 377.9 469.3 588.5 697.6 
786.3 859.9 925.8 974.0 1017.2 1057.7 1095.8 1121.2 1126.2 1111.0 1070.4 1022.2 963.9 910.6 867.5 804.1 702.6 487.0 291.7 
202.9 167.4 152.2 142.0 131.9 124.3 116.7 106.5 96.4 83.7 71.0 58.3 45.7 33.0 25.4 17.8 12.7 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 58.3 68.5 83.7 101.5 114.1 126.8 137.0 144.6 152.2 159.8 167.4 172.5 177.6 180.1 185.2 195.3 213.1 248.6 304.4 375.4 469.3 580.9 692.5 
778.7 844.7 910.6 971.5 1022.2 1062.8 1098.3 1118.6 1116.1 1088.2 1057.7 1012.1 961.4 913.2 870.0 801.6 697.6 492.1 301.9 
197.9 164.9 149.7 139.5 131.9 124.3 114.1 106.5 93.9 83.7 71.0 58.3 45.7 33.0 25.4 20.3 12.7 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 60.9 68.5 86.2 98.9 114.1 129.4 137.0 144.6 152.2 159.8 164.9 169.9 175.0 180.1 182.6 192.8 210.5 243.5 299.3 372.9 469.3 596.1 720.4 
816.8 885.3 946.1 1001.9 1060.3 1113.5 1156.7 1187.1 1174.4 1136.4 1105.9 1070.4 1024.8 974.0 918.2 834.5 715.3 509.8 294.2 
205.5 169.9 154.7 142.0 134.4 126.8 116.7 106.5 93.9 81.2 68.5 55.8 43.1 30.4 22.8 17.8 12.7 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 60.9 68.5 83.7 98.9 114.1 129.4 137.0 144.6 154.7 159.8 167.4 172.5 175.0 177.6 182.6 190.2 205.5 238.4 289.2 362.7 454.0 591.0 715.3 
816.8 890.3 953.7 1007.0 1073.0 1131.3 1182.0 1212.5 1194.7 1159.2 1128.8 1095.8 1052.7 1007.0 956.3 865.0 738.1 514.9 299.3 
213.1 172.5 154.7 142.0 134.4 126.8 116.7 106.5 93.9 81.2 66.0 53.3 40.6 27.9 22.8 15.2 12.7 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 58.3 63.4 83.7 98.9 114.1 129.4 137.0 144.6 152.2 159.8 164.9 169.9 175.0 177.6 182.6 190.2 205.5 235.9 286.6 357.7 449.0 573.3 697.6 
793.9 870.0 930.9 984.2 1042.5 1090.7 1141.5 1184.6 1177.0 1144.0 1098.3 1065.4 1017.2 974.0 933.5 849.7 733.1 517.5 284.1 
202.9 167.4 149.7 137.0 129.4 121.8 111.6 101.5 91.3 78.6 63.4 50.7 38.0 27.9 20.3 15.2 10.1 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 58.3 63.4 81.2 98.9 116.7 126.8 134.4 144.6 154.7 162.3 167.4 172.5 177.6 180.1 182.6 190.2 205.5 238.4 289.2 357.7 449.0 575.8 700.1 
786.3 847.2 918.2 979.1 1029.8 1085.6 1146.5 1187.1 1169.4 1136.4 1075.5 1027.3 974.0 941.1 892.9 834.5 725.5 504.8 276.5 
197.9 164.9 147.1 137.0 126.8 119.2 111.6 101.5 91.3 78.6 66.0 53.3 40.6 27.9 22.8 15.2 12.7 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 58.3 63.4 81.2 96.4 111.6 126.8 134.4 142.0 152.2 159.8 164.9 172.5 175.0 177.6 180.1 187.7 205.5 238.4 291.7 355.1 443.9 568.2 679.8 
761.0 824.4 897.9 956.3 1004.5 1052.7 1108.5 1144.0 1136.4 1113.5 1060.3 986.7 938.5 897.9 865.0 806.6 720.4 507.3 273.9 
197.9 164.9 147.1 137.0 129.4 119.2 111.6 104.0 93.9 83.7 71.0 58.3 43.1 33.0 22.8 17.8 12.7 10.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 60.9 66.0 78.6 93.9 111.6 124.3 131.9 142.0 149.7 157.3 162.3 167.4 169.9 172.5 177.6 185.2 205.5 246.0 304.4 375.4 474.3 606.2 722.9 
799.0 882.7 948.7 996.9 1050.1 1108.5 1166.8 1202.3 1204.9 1184.6 1131.3 1050.1 986.7 948.7 915.7 872.6 771.1 550.4 289.2 
208.0 172.5 154.7 142.0 134.4 124.3 119.2 109.1 101.5 88.8 76.1 63.4 45.7 35.5 25.4 20.3 15.2 10.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 60.9 66.0 78.6 93.9 111.6 124.3 131.9 142.0 149.7 157.3 162.3 167.4 169.9 172.5 177.6 187.7 210.5 251.1 312.0 393.2 497.2 639.2 755.9 
852.3 936.0 999.4 1047.6 1095.8 1146.5 1189.6 1232.8 1227.7 1209.9 1144.0 1050.1 999.4 974.0 936.0 903.0 806.6 578.3 299.3 
213.1 175.0 154.7 144.6 134.4 126.8 119.2 111.6 104.0 93.9 78.6 66.0 50.7 35.5 27.9 20.3 15.2 10.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 60.9 63.4 78.6 93.9 109.1 121.8 129.4 139.5 149.7 157.3 162.3 167.4 169.9 172.5 177.6 187.7 208.0 246.0 309.5 375.4 476.9 611.3 728.0 
814.2 892.9 963.9 1004.5 1060.3 1113.5 1154.1 1189.6 1184.6 1169.4 1108.5 1014.6 963.9 958.8 903.0 882.7 791.4 588.5 291.7 
208.0 169.9 149.7 139.5 129.4 121.8 116.7 109.1 101.5 93.9 81.2 66.0 50.7 38.0 27.9 22.8 17.8 12.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.0 60.9 63.4 78.6 93.9 109.1 121.8 129.4 139.5 149.7 157.3 162.3 167.4 169.9 172.5 177.6 185.2 208.0 248.6 304.4 370.3 466.7 583.4 684.9 
750.8 821.8 890.3 943.6 999.4 1055.2 1090.7 1105.9 1103.4 1075.5 1024.8 953.7 895.4 867.5 852.3 806.6 728.0 540.3 276.5 
195.3 162.3 144.6 134.4 124.3 116.7 111.6 106.5 98.9 88.8 78.6 66.0 50.7 35.5 27.9 20.3 17.8 12.7 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
